alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Southern California

Your Authorized Swagelok Sales and Service Center

Swagelok for Power with Purpose

power

Keeping plants running is a nonstop job. Any unplanned outage means costly downtime and production loss. You need to have the manpower to manage and sustain maintenance schedules in addition to reliable, leak-tight components and assemblies. Swagelok is your time-tested partner in products, services, and training that allow you to operate uninterrupted, with the reliability you can depend on to perform under many pressures including:

  • Costly issues such as vibration, leaks, thermal shock, and improper installation that can impact safety and reliability
  • Evolving environmental regulations requiring engineering and fabrication support to help reduce GHG emissions

  • Changing safety and industry standards, including ASME Section III for nuclear applications, that challenge companies to stay compliant

We have the local team to support utility and power generation, storage, and distribution from thermal and gas plants to combined cycle and cogeneration facilities to nuclear and hydroelectric operations. If you have these systems, Swagelok solutions can improve safety and performance.

Instrumentation piping

Continuous emission monitoring systems (CEMS)

Instrument racks & assemblies

Feedwater systems

Compressed air systems

Heat recovery steam generators (HRSG)

Process sample systems

Chemical injection skids

Lube oil skids

Radiation air monitoring systems

Pumps

Chill water and cooling water systems

Boilers

Small modular reactors (SMR)

For a limited time, Swagelok Southern California is offering a FREE Leak Detection Survey. Our Swagelok-certified field engineers will identify leaks using a variety of methods and deliver a clear root-cause emissions report. We will help you prioritize improvements, calculate ROI, and implement solutions—so you fix the source of the problem, not just the leak. The result is measurable savings, improved efficiency, and ongoing support from identification through implementation.

request leak detection survey request Information


Products for the Power Industry

You will find a breadth of Swagelok products available for fuel delivery, gas distribution, steam and water sampling, CEMS, lube oil, and other critical power plant systems. We also support assets such as boilers, generators and rotating equipment, with many products designed to meet ASME nuclear codes and standards.

tube fittings

Tube Fittings

Leak-tight fittings are essential for reliable, worry-free operation. Swagelok offers trusted, dependable tube fittings, calibration fittings, PFA fittings, and more — available in a wide range of alloys and configurations for standard, reactive, or corrosive applications.

swagelok manifold assembly

Manifolds

Swagelok manifolds are crucial for isolating and controlling fluid/gas lines in demanding conditions. Use them for instrumentation (static/differential pressure, liquid level), steam tracing, gas delivery (CEMS), and critical process control. 2, 3, or 5-valve options for leak-tight solutions in direct-mount, remote-mount, and modular systems are available.

quick connects

Quick Connects & Hoses

Connect quickly and confidently with Swagelok quick connects and high quality flexible hoses. Our wide range of configurations helps reduce spillage and air inclusion, with options including full-flow, instrumentation, miniature, and PTFE-sealed designs to fit your application.

valves

Valves

The true cost of a valve goes beyond purchase — it’s in long-term performance and maintenance. Swagelok valves are built for reliability, offering a full range of process, instrumentation valves. Quarter-turn and multi-turn valves from Swagelok offer versatility and ease of maintenance to use throughout a plant in common applications.

small bore tubing

Small-Bore Tubing

Small-bore tubing forms the backbone of reliable fluid delivery systems. Compared to piping, tubing (up to 2 in. [50 mm] OD) reduces the number of connections and potential leak points while lowering labor and installation costs. No welding, cutting, or threading is required, and using bends instead of elbows helps improve flow and system integrity.

regulators

Regulators

Achieve precise pressure control with Swagelok regulators. Our pressure-reducing, back-pressure, and specialty regulators — available in spring-loaded and dome-loaded designs — handle a wide range of pressures and flows to help protect your facility and systems.


Services

Connect, control and convey power with the full range of Swagelok products, and lean on our assembly and fabrication team for systems so you can focus on the bigger picture. 

Design and Assembly - Get the custom assemblies your power plant needs — from concept to completion. We help lower costs by reducing in-house R&D, component handling, inspections, rework, and assembly time, so you can stay focused on higher-priority work. Turnkey solutions are also available such as:

Field Engineering - Swagelok-certified field engineers are available with global expertise to help you solve your fluid system challenges and safety concerns. From optimization to operations and evaluation, get support to improve your deliverables.

  • Evaluation Services - Onsite leak detection surveys and layout/ installation evaluations can ensure safety, performance and cost savings across your liquid, air, and compressed gas systems. We pinpoint leaks, prioritize concerns, document issues, and outline steps to improve system health — helping drive efficiency across design, production, and MRO.

To keep the knowledge base of your maintenance and operations personnel consistent and up-to-date on maintenance and safety, we also offer training courses to enhance your team's critical skills for designing, building, and maintaining high-performing fluid systems.

Vendor Managed Inventory (VMI) - Keep the products you need readily available. We help optimize, organize, label, and replenish inventory to prevent stockouts and reduce downtime—while onsite consignment cabinets eliminate transaction fees and excess inventory.

Need support for nuclear applications?

Lean on Swagelok to unburden your on-site skilled nuclear workers. We have expertise in ways to limit worker exposure in high-radiation areas of the plant and alleviate schedule pressures. When it comes to assemblies, you will have access to factory testing and seismic evaluation of completed assemblies. We will also eliminate the waste and rework potential otherwise faced in on-site assembly.

Swagelok Nuclear Products Catalog

Articles