Swagelok Knows Hose
We're a lot more than valves and fittings.
Did you know that Swagelok also offers a wide variety of hoses and flexible tubing? From high- to low-pressure, all metal, teflon-lined, and more... we offer options suitable for any application.
Swagelok hoses and flexible tubing are available in custom lengths, diameters 2 inches and under, and with multiple end connection types for a wide range in pressures and temperatures.
|
|
Hose Types– Metal |
End Connection Types
– NPT |
|
While we have readily available inventory of standard hoses, Swagelok Los Angeles has the capability of custom hose fabrication for your specific application needs. Each hose is assembled by our Swagelok-certified hose technicians and 100% pressure or vacuum tested. Customized tags for ease of identification are available as well as full certification for manufacturer traceability.
When considering temperature reliability, pressure capability and overall durability, there's no comparison to the quality control put into the manufacturing of each Swagelok product and the limited lifetime warranty it comes with. Please call or email Rob (818) 465-1538 or Patricia (818) 465-1535 for more information. We look forward to answering any questions you may have.