alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Southern California

Your Authorized Swagelok Sales and Service Center

Water Treatment and Purification

wastewater treatment plant

Water utilities and treatment plants are critical infrastructure that protect public health and ecosystems. Swagelok Southern California reliably supports the fluid systems important to keeping these plants operating. Whether purification, wells, chemical treatment or pump stations...we want to help you ensure our community water systems are protected, safe and effective.  

Our team can help you:

  • Select the right fitting, valve, and tubing components in the best corrosion-resistant materials to reduce or extend maintenance intervals so your plant runs more smoothly with fewer disruptions
  • Provide standard design or pre-built subassemblies such as bubble level, sampling or purge system so your operators, technicians, and mechanics can focus on plant processes
  • Reduce energy use and leaks by assessing fluid systems for better design and performance
  • Specify reliable products for chemical, process, instrumentation, and utility systems
  • Create solutions that help operators monitor water quality and process performance
  • Identify components and assemblies designed for reliable chemical treatment processes
  • Improve uptime, safety, and system performance

Swagelok components and assemblies are used in the chemical addition or injection processes for sodium hypochlorite, ammonia, or sodium bisulfite; however, you might find us in any areas where performance, corrosion resistance and reliability are required.

In addition to components, Swagelok Southern California offers a number of standardized, pre-built subassemblies, such as the continuous purge (bubble level) and ammonia sampler systems. We offer rotating equipment and small bore instrumentation. All products, including our pre-built subassemblies, are backed by the Swagelok Limited Lifetime Warranty.

Backed by global expertise in water and wastewater treatment—and delivered by local field engineers and Swagelok-certified technicians—we help you develop practical plans to help extend the life of your operations. We work alongside you.

More Information

If you are dealing with fluid and gas processes in any of these areas, we want to help you.

Aeration systems Purification
Chemical injection skids Piping components
Chlorine rooms Potable water disinfection
Desalination plants Pump/booster stations
Diesel engines Pump flow protection
Filtration systems Reverse osmosis (RO) filtration
Hydraulic systems Sampling systems
Injection wells Ammonia sampling systems
Level measurement/bubbler systems Scrubbers
Lime plants Sludge buildings
Oil and water separators Sodium hypochlorite skids

Products for Water and Wastewater Treatment

Changes in waste compositions, flow volume, and environmental conditions can put stress on equipment, making preventive maintenance essential to prevent unexpected failures.

In addition to components, we offer a number of systems that can be perfected for this industry, such as the continuous purge and ammonia sampler systems, in addition to grab samplers. All products are backed by the Swagelok Limited Lifetime Warranty

tube fittings

Fittings

Leak-tight, vibration-resistant connections for instrumentation lines, analyzer systems, and gas distribution. Easy to install and assemble, Swagelok tube fittings are ideal for reliable maintenance and operations in corrosive environments.

regulators

Regulators

Maintains stable, accurate pressure to keep treatment processes consistent and efficient, even as system demands change. Swagelok regulators also also help protect equipment, improve dosing accuracy, and reduce maintenance by minimizing pressure fluctuations and wear.

valves

Valves

Reliable, leak-tight isolation and precise flow control to keep wastewater treatment processes running safely and consistently. Durable construction of Swagelok valves help them withstand corrosive environments, reducing maintenance and extending system life.

hoses and flexible tubing

Hoses and Flexible Tubing

Durable, leak-tight connections that handle vibration, movement, and thermal expansion in wastewater systems. With strong corrosion resistance and reliable performance in harsh environments, the correct Swagelok hose or flexible tubing helps reduce maintenance, improve safety, and extend product life.

ammonia sampler

Ammonia Sample Systems

Capture accurate, representative samples, improving the reliability of ammonia monitoring and process control. Our closed, consistent design minimizes operator exposure and sample loss, supporting safer operation and better compliance with discharge requirements.

grab sampler

Grab Sample Systems

Swagelok grab sampling systems help collect accurate, repeatable samples so operators can monitor water quality and adjust processes with confidence. Our closed, reliable design improves safety, reduces contamination and emissions, and supports consistent compliance.

gas distribution panel

Gas Distribution Panels

Swagelok gas distribution panels deliver safe, reliable gas control while reducing installation time, leak points, and maintenance.

Engineering Services for Water & Wastewater Treatment

Identifying the root cause of issues in complex water and wastewater treatment systems can be challenging. Swagelok Southern California field engineers bring the expertise to evaluate your processes, helping ensure systems are configured for efficient, safe operation and accurate, high-integrity sampling. Swagelok® engineering services are tailored to meet your specific needs.

Resources