New Custom Solutions
Custom Solutions When Resources Are Limited
The quality you've come to expect from Swagelok® products is now available for partial or complete systems. Our local Custom Solutions team in Southern California is comprised of Swagelok factory-certified Assembly Technicians and Engineers with expertise in designing and building fluid systems using high quality components and the ability to incorporate wiring, automation, transmitters, relays, pumps and more to meet your needs... regardless of complexity. Whether you need to bend some pipe, assemble fittings, or assemble an army of panels, compare our resources to going it alone.
Take advantage of these local capabilities:
Design Consultation
- CAD drawings
- Product sourcing and specification
- System configuration optimization
- P&ID optimization
Local Assembly and Fabrication Services
- Custom hose fabrication
- High volume tube bending
- Tube bending
- Custom panels and carts
- Fitting and valve assembly
- Setting relief valves
- Pressure and leak testing
- Custom tagging and labeling
- 3rd party component sourcing
- System assembly and orbital welding services in our Class 100 clean room for high purity and industrial applications (photo shown, right)
- Orbital welding
Every Custom Solutions product or assembly is backed by the Swagelok Limited Lifetime Warranty, with the technical support that critical applications have relied on since 1947. Where requested or required, testing to guarantee the system and full traceability and mill certification can be provided. Every item is also professionally packaged and delivered with care. We are ISO 9001:2015 certified.
Application Highlights
Here are examples of the types of assemblies and results that are available from Swagelok Southern California's custom assembly and fabrication team.
Continuous Purge SystemWhen continuous purge of a barrier fluid is required or fluids are being measured, consider Swagelok for locally built systems, optimized for your application. |
H2 Refueling Priority PanelsTo manage and detect receiver pressure and dispenser filling sequence for refueling systems, Swagelok custom panels ensure reliability and safety at the station. |
H2 PEM Electrolyzer Sub-AssembliesProton Exchange Membrane is the most effective water electrolysis technology. Sub-assemblies can be built locally using Swagelok products and services for long life and reliability. |
Need it Done Right? Let Us Help!
Say goodbye to stacks of purchase orders or chasing down multiple suppliers for a basic panel. Let our expert fluid system integrators manage the supply chain for panels and systems while you focus on the big picture at your business. You trust our components...now trust our Custom Solutions experts to create the best fluid system assemblies available. If you have an initial sketch of a new system, need to replicate or improve an existing part, or just need some extra help with assembly to meet unexpected demand, you've come to the right place. Click here to tell us more about your application and our team will contact you shortly.