alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Southern California

Your Authorized Swagelok Sales and Service Center

What Is a Fill Cart?

The Swagelok Fill Cart, also known as a mobile fill or service cart, helps safely and efficiently maintain the barrier fluid in your seal pots while the system is online and in operation to increase pump uptime. Mobile fill and service carts can be customized to suit your application needs.

Advantages

  • Available in both 5-gallon and 10-gallon tank capacity
  • Adjustable pressure relief system accommodates a full range of pressurized and unpressurized seal pots
    swagelok fill cart
  • Mobile design for maneuverability allows you to fill the seal pot from grade, effectively reducing fall risk from ladders and exposure to process vapor (API 682 8.1.8)
  • Stainless steel design utilizes standard Swagelok components backed by your in-house stocking program
  • Compatible with variable barrier/buffer fluid types
  • Quick-fill assemblies available to retrofit existing seal pots

Features

The 10-gallon capacity cart includes the following features:

  • Dolly-mounted and features solid wheels, a stable platform, and convenient lifting lugs that can be used as tie down points if you choose to mobilize it on a maintenance cart
  • Site ports for fluid level indication
  • 2.25 oz per stroke for faster fill
  • Adjustable set / relief pressure
  • Drain port

For More Information

Contact your account manager to discuss your application needs for a portable fill cart.

download brochure