alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Southern California

Your Authorized Swagelok Sales and Service Center

Hose Fabrication in Southern California

We build hoses for companies in a variety of industries locally in Southern California. If you could use a reliable source for high quality hoses that arrive complete with end connections, ready to install after passing standard testing, and backed by Swagelok's Limited Lifetime Warranty, let us quote that for you.

The benefits of Local Hose Fabrication with Swagelok include:swagelok hoses

  • A Full Range of Products
    Including chemically-inert options, hoses for high pressure and high (or low) temperature requirements. Hoses and flexible tubing are available with these specifications:
     - Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber
     - 1/8 to 2 in.
     - Fractional and metric end connections
     - Custom lengths available
     - Optional covers, insulation, tagging, and testing
  • Local Customization
    Many hoses and end connections are built locally, tested, and custom-tagged, with fast turnaround available. Hose can be scheduled for in-person pick up. 
  • Versatility
    Patented hose designs feature ultimate flexibility. They fit in tighter spaces with fewer adaptors.
  • Traceability
    Swagelok hoses are certified and documentation is available, including material test reports, helium leak, proof pressure, and traceability paperwork.

Review all of the hose products and available features that you can receive from Swagelok in our Hose and Flexible Tubing Catalog. 

Want to improve your system or hose layout? Explore our Hose Advisory Services.

 

MORE INFORMATIONSHOP HOSES AND FLEXIBLE TUBING